IESNA:LM-63-2002
[TEST]P1055955
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3279
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1646.1 1633.9 1626.7 1614.6 1598.8 1577 1551.6 1522.5 1489.8 1453.5
1413.5 1369.9 1323.9 1276.6 1225.8 1173.7 1120.4 1065.9 1009 950.8
889 829.7 769.1 708.6 646.8 585 522 455.4 392.4 333.1
268.9 212 157.5 106.6 60.6 21.8 0
1646.1 1653.3 1644.9 1626.7 1601.2 1571 1534.6 1494.7 1452.3 1405
1355.4 1302.1 1246.4 1189.4 1130.1 1068.3 1006.5 943.5 880.6 816.4
752.2 686.8 622.6 558.4 495.4 433.6 373.1 314.9 256.8 203.5
163.5 128.4 95.7 66.6 41.2 19.4 0
1646.1 1638.8 1623 1592.8 1556.4 1516.5 1469.2 1417.1 1361.4 1300.9
1237.9 1170 1101 1030.8 960.5 889 820 752.2 686.8 620.1
557.2 496.6 437.3 382.7 327 285.9 250.7 219.2 187.7 158.7
130.8 105.4 81.2 58.1 37.5 18.2 0
1646.1 1641.2 1614.6 1577 1533.4 1483.8 1429.3 1366.3 1296 1223.3
1148.2 1071.9 995.6 919.3 844.2 771.6 698.9 631.1 568.1 508.7
450.6 393.6 352.5 319.8 285.9 253.1 222.9 196.2 169.6 144.1
119.9 98.1 75.1 54.5 35.1 15.7 0
1646.1 1643.6 1621.8 1584.3 1537.1 1486.2 1424.4 1356.6 1285.1 1207.6
1126.4 1044.1 966.6 889 813.9 740.1 673.4 608 546.3 488.1
428.8 382.7 347.6 314.9 281 250.7 221.7 195 169.6 144.1
121.1 98.1 76.3 54.5 35.1 17 0
